XM-B8R8-0204D
XR-B8R8-0204D RoHS



Amplifier, CMD162 [PCB: 0554]
DIE
Recommended Bias Controller: XM-C437-0204D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD162

Manufacturer Specs

Low Freq

N/A 26000 MHz

High Freq

N/A 34000 MHz

Gain

N/A 22 dB

NF

N/A 1.7 dB

P1dB

N/A 7 dBm

PSat

N/A 8.5 dBm

IP3

N/A 16 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +2.0V
2. Apply VG = +2.0V
Note:
Verify IDD ~ 25mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-B8R8-0204D