XM-C366-0404D
XR-C366-0404D RoHS



Amplifier, MAAL-011111 [PCB: 0186]
Recommended Bias Controller: XM-A2J8-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAL-011111

Manufacturer Specs

Low Freq

N/A 22000 MHz

High Freq

N/A 38000 MHz

Gain

N/A 19 dB

NF

N/A 2.5 dB

P1dB

N/A 5 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 3.3V
Verify IDD ~55mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-C366-0404D