XM-C388-0404C-01
XR-C388-0404C-01 RoHS



Amplifier, CMD292 [PCB: 1417]
DIE
Included Bias Controller: XM-C3T3-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD292

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 30000 MHz

Gain

N/A 13 dB

NF

N/A 3 dB

P1dB

N/A 27 dBm

IP3

N/A 33 dBm

ROHS

RoHS

N/A XR-C388-0404C-01