XM-C3U3-0404D
XR-C3U3-0404D RoHS



Amplifier, TGA2525 [PCB: 1425]
DIE
Recommended Bias Controller: XM-C3U4-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA2525

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 17 dB

NF

N/A 2 dB

P1dB

N/A 17 dBm

PSat

N/A 22 dBm

IP3

N/A 29 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = -1.5V
2. Apply VDD = 5.0V
3. Apply VG2 = +1.0V
4. Adjust VG1 more positive until IDQ reaches 75mA
Note: VG1 ~ -0.6V, Do not exceed 0.0V
5. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG1 to -1.5V
3. Adjust VG2 to 0V
4. Adjust VDD to 0V
5. Adjust VG1 to 0V

ROHS

RoHS

N/A XR-C3U3-0404D