XM-C3V2-0304D
XR-C3V2-0304D RoHS



Amplifier, TGA4036 [PCB: 1464]
DIE
Recommended Bias Controller: XM-C3V3-0304D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA4036

Manufacturer Specs

Low Freq

N/A 19000 MHz

High Freq

N/A 38000 MHz

Gain

N/A 20 dB

P1dB

N/A 21 dBm

PSat

N/A 22 dBm

IP3

N/A 30 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = -2.0V
2. Apply VDD = 5.0V
3. Apply VG2 = +3.5V
4. Adjust VG1 more positive until IDQ reaches 160mA
Note: VG1 ~ -0.6V, Do not exceed 0.0V
5. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG1 to -2.0V
3. Adjust VG2 to 0V
4. Adjust VDD to 0V
5. Adjust VG1 to 0V

ROHS

RoHS

N/A XR-C3V2-0304D