XM-C3Y9-0204D
XR-C3Y9-0204D RoHS



Amplifier, CMD299 [PCB: 1321]
DIE
Recommended Bias Controller: XM-C411-0204D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD299

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 17 dB

NF

N/A 3.5 dB

P1dB

N/A 7 dBm

IP3

N/A 18 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +3.0V
2. Apply VGG = +3.0V
Verify IDD = ~33mA
3. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VGG to 0V
3. Adjust VDD to 0V

Note: The preferred biasing procedure has been proven to be robust and should be used whenever possible.
However, the CMD299 does allow for simultaneous biasing (applying VDD and VGG at the same time).

ROHS

RoHS

N/A XR-C3Y9-0204D