XM-C412-0404D
XR-C412-0404D RoHS



Amplifier, CMD304 [PCB: 1322]
DIE
Recommended Bias Controller: XM-C413-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD304

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 67000 MHz

Gain

N/A 9.5 dB

NF

N/A 3 dB

P1dB

N/A 11 dBm

PSat

N/A 14 dBm

IP3

N/A 21 dBm

ROHS

RoHS

N/A XR-C412-0404D