XM-C444-0505D
XR-C444-0505D RoHS



Amplifier, MAAP-015016-DIE [PCB: 1513]
DIE
Recommended Bias Controller: XM-C445-0505D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAAP-015016-DIE

Manufacturer Specs

Low Freq

N/A 32000 MHz

High Freq

N/A 38000 MHz

Gain

N/A 18 dB

PSat

N/A 37 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VGG = -1.5V
2. Apply VDD = +6.0V (Limit to 4500mA)
3. Adjust VGG more positive until IDQ reaches 2500mA
Note: VG1 ~ -0.9V, Do not exceed 0.0V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VGG to -1.5V
3. Adjust VDD to 0V

ROHS

RoHS

N/A XR-C444-0505D