XM-C458-0404C-01



Amplifier, TC283P / HMMC-5628 [PCB: 1459]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A TC283P / HMMC-5628

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 26500 MHz

Gain

N/A 17 dB

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Set +VIN to 3.8V [+3.8V to +6V]
2. Apply the RF input signal



Power-down Sequence
1. Remove the RF input signal
2. Set +VIN to 0V