XM-C458-0404D



Amplifier, TC283P / HMMC-5628 [PCB: 1459]
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Keysight

Spec Sheet

N/A TC283P / HMMC-5628

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 26500 MHz

Gain

N/A 17 dB

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 3.3V
Verify IDD ~51mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD