XM-C6G7-0909D
XR-C6G7-0909D RoHS



Amplifier, QPA4501 [PCB: 1589]
Recommended Bias Controller: XM-C6G8-0904D-SP

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA4501

Manufacturer Specs

Low Freq

N/A 4400 MHz

High Freq

N/A 5000 MHz

Gain

N/A 29.9 dB

PSat

N/A 43.5 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = -2.6V
2. Apply VG2 = -4.2V
3. Apply VG3 = -2.6V
4. Apply VD1 = VD2 = VD3 = +28V Verify IDQ1 = ~50mA Verify IDQ3 = ~75mA
5. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VDD to 0V
3. Adjust VG1 = VG3 to 0V
4. Adjust VT2 to 0V

ROHS

RoHS

N/A XR-C6G7-0909D