XM-C6J3-0404D
XR-C6J3-0404D RoHS



Amplifier, TGA2597-SM [PCB: 1485]
Recommended Bias Controller: XM-C446-0505D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA2597-SM

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 24 dB

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VGG = -5.0V (Limit to 4.5mA)
2. Apply VDD = +25V (Limit to 400mA)
3. Adjust VGG more positive until IDQ reaches 40mA
Note: VG1 ~ -2.5V, Do not exceed 0.0V
4. Apply the RF input signal



Power-down Sequence
1. Turn off the RF input signal
2. Adjust VGG to -5.0V
3. Adjust VDD to 0V

ROHS

RoHS

N/A XR-C6J3-0404D