XM-C6L3-0404D
XR-C6L3-0404D RoHS



Amplifier, TSS-44-D+ [PCB: 1500]
DIE
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A TSS-44-D+

Manufacturer Specs

Low Freq

N/A 22000 MHz

High Freq

N/A 43500 MHz

Gain

N/A 17.6 dB

NF

N/A 3.2 dB

P1dB

N/A 4.1 dBm

IP3

N/A 12.7 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VD = 4.0V
2. Apply VG = 4.0V
Verify IDD ~22mA
3. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Set VG to 0V
3. Set VD to 0V

ROHS

RoHS

N/A XR-C6L3-0404D