XM-C771-0404D
XR-C771-0404D RoHS



Amplifier, CMA-63+ [PCB: 1541]
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A CMA-63+

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 6000 MHz

Gain

N/A 20 dB

NF

N/A 3.9 dB

P1dB

N/A 18.4 dBm

IP3

N/A 34.6 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
Verify IDD ~69mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-C771-0404D