XM-C785-0404D
XR-C785-0404D RoHS



Amplifier, MAAM-011286-DIE [PCB: 1601]
DIE
Recommended Bias Controller: XM-C8M9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Macom

Spec Sheet

N/A MAAM-011286-DIE

Manufacturer Specs

Low Freq

N/A 0.03 MHz

High Freq

N/A 44000 MHz

Gain

N/A 16 dB

NF

N/A 5.3 dB

P1dB

N/A 22 dBm

IP3

N/A 30 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = -4.0V
2. Apply VDD = +7.0V
3. Adjust VGG more positive until IDQ reaches 200mA
Note: VG1 ~ -2.5V, Do not exceed 0.0V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG1 to -4.0V
3. Adjust VDD to 0V

Note 1: VG1 must be able to source at least 10 mA.
Note 2: VG2 can be used for gain control in all bias configurations. If gain control is not required, VG2 should be left open-circuited.

ROHS

RoHS

N/A XR-C785-0404D