XM-C787-0404D
XR-C787-0404D RoHS



Amplifier, PMA-545G2+ [PCB: 1558]
Recommended Bias Controller: XM-A2J9-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A PMA-545G2+

Manufacturer Specs

Low Freq

N/A 1100 MHz

High Freq

N/A 1600 MHz

Gain

N/A 30 dB

NF

N/A 1 dB

P1dB

N/A 22 dBm

IP3

N/A 34 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
Verify IDD ~158mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-C787-0404D