XM-C792-0304D
XR-C792-0304D RoHS



Amplifier, CMD293 [PCB: 1512]
DIE
Recommended Bias Controller: XM-C9N2-0304D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD293

Manufacturer Specs

Low Freq

N/A 20000 MHz

High Freq

N/A 45000 MHz

Gain

N/A 20 dB

NF

N/A 6 dB

P1dB

N/A 26 dBm

IP3

N/A 31.5 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VGG = -2.0V
2. Apply VDD = +5.0V
3. Adjust VGG more positive until IDQ reaches 480mA
Note: VG1 ~ -0.45V, Do not exceed 0.0V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VDD to 0V
3. Adjust VGG to 0V

ROHS

RoHS

N/A XR-C792-0304D