XM-C797-0604D
XR-C797-0604D RoHS



Amplifier, QPA9805 [PCB: 1363]
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA9805

Manufacturer Specs

Low Freq

N/A 600 MHz

High Freq

N/A 1000 MHz

Gain

N/A 20 dB

NF

N/A 4.5 dB

P1dB

N/A 27.4 dBm

IP3

N/A 43.2 dBm

ROHS

RoHS

N/A XR-C797-0604D