XM-C799-0604D
XR-C799-0604D RoHS



Amplifier, QPA9842 [PCB: 1363]
Recommended Bias Controller: XM-A494-0604D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA9842

Manufacturer Specs

Low Freq

N/A 2700 MHz

High Freq

N/A 3800 MHz

Gain

N/A 18.7 dB

NF

N/A 2.3 dB

P1dB

N/A 25 dBm

IP3

N/A 38.2 dBm

ROHS

RoHS

N/A XR-C799-0604D