XM-C7C1-0604D
XR-C7C1-0604D RoHS



Amplifier, QPA9801 [PCB: 1363]
Recommended Bias Controller: XM-C7Y7-0604D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA9801

Manufacturer Specs

Low Freq

N/A 1805 MHz

High Freq

N/A 2400 MHz

Gain

N/A 20 dB

NF

N/A 1.5 dB

P1dB

N/A 26.4 dBm

IP3

N/A 41.6 dBm

ROHS

RoHS

N/A XR-C7C1-0604D