XM-C7D5-0404C
XR-C7D5-0404C RoHS



Amplifier, CMD271P3 [PCB: 187]
Connectorized Housing
SuperSMA Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD271P3

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 11000 MHz

Gain

N/A 20 dB

NF

N/A 1.8 dB

P1dB

N/A 16.5 dBm

IP3

N/A 27 dBm

ROHS

RoHS

N/A XR-C7D5-0404C