XM-C7D6-0404C-01
XR-C7D6-0404C-01 RoHS



Amplifier, CMD284P4 [PCB: 230]
Included Bias Controller: XM-A349-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD284P4

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 22000 MHz

Gain

N/A 17 dB

NF

N/A 2.5 dB

P1dB

N/A 19 dBm

IP3

N/A 28 dBm

ROHS

RoHS

N/A XR-C7D6-0404C-01