XM-C7D7-0404C-01
XR-C7D7-0404C-01 RoHS



Amplifier, CMD295C4 [PCB: 0452]
Included Bias Controller: XM-A5C8-0404D
SuperSMA Connectors
Connectorized Housing
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD295C4

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 27 dB

NF

N/A 3 dB

P1dB

N/A 16 dBm

IP3

N/A 29 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply +VIN = +3.5V (+3.5 to +5V)
2. Apply RF Signal
Note:
Verify IDD ~160mA

RF power can be applied at any time

Power-down Sequence
1. Remove RF Signal
2. Adjust +VIN to 0V

ROHS

RoHS

N/A XR-C7D7-0404C-01