XM-C7D8-0404C-01
XR-C7D8-0404C-01 RoHS



Amplifier, CMD298C4 [PCB: 316]
Included Bias Controller: XM-B4V1-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD298C4

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 25000 MHz

Gain

N/A 27 dB

NF

N/A 1.4 dB

P1dB

N/A 8 dBm

IP3

N/A 19 dBm

ROHS

RoHS

N/A XR-C7D8-0404C-01