
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C7E2-0404C
XR-C7E2-0404C RoHS

Amplifier, CMD305P3 [PCB: 187]
Connectorized Housing
SuperSMA Connectors
Configurations
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 6000 MHz |
High Freq |
N/A 14000 MHz |
Gain |
N/A 18 dB |
NF |
N/A 4.5 dB |
P1dB |
N/A 19 dBm |
IP3 |
N/A 31.5 dBm |