
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C7E3-0404D
XR-C7E3-0404D RoHS

Amplifier, CMD307P3 [PCB: 0187]
Recommended Bias Controller: XM-A2R9-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 8000 MHz |
High Freq |
N/A 16000 MHz |
Gain |
N/A 17 dB |
NF |
N/A 2 dB |
P1dB |
N/A 12 dBm |
IP3 |
N/A 25 dBm |