XM-C7E5-0404C-01
XR-C7E5-0404C-01 RoHS



Amplifier, CMD309P4 [PCB: 251]
Included Bias Controller: XM-B5G7-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD309P4

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 11000 MHz

Gain

N/A 27 dB

NF

N/A 1.5 dB

P1dB

N/A 13 dBm

IP3

N/A 23 dBm

ROHS

RoHS

N/A XR-C7E5-0404C-01