XM-C7E6-0404C-01
XR-C7E6-0404C-01 RoHS



Amplifier, CMD315C4 [PCB: 444]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD315C4

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 10000 MHz

Gain

N/A 19.5 dB

NF

N/A 5.5 dB

P1dB

N/A 21 dBm

IP3

N/A 33 dBm

ROHS

RoHS

N/A XR-C7E6-0404C-01