
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C7E7-0404C-01
XR-C7E7-0404C-01 RoHS

Amplifier, CMD316C3 [PCB: 737]
Included Bias Controller: XM-B5G7-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 6000 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 20 dB |
NF |
N/A 2 dB |
P1dB |
N/A 15.5 dBm |
IP3 |
N/A 26 dBm |