
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C7E8-0404C-01
XR-C7E8-0404C-01 RoHS

Amplifier, CMD317C4 [PCB: 0320]
Included Bias Controller: XM-A4E3-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 1000 MHz |
High Freq |
N/A 24000 MHz |
Gain |
N/A 16 dB |
NF |
N/A 3.5 dB |
P1dB |
N/A 23 dBm |
IP3 |
N/A 35 dBm |