XM-C7E9-0404C-01
XR-C7E9-0404C-01 RoHS



Amplifier, CMD318P3 [PCB: 186]
Included Bias Controller: XM-A6E9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD318P3

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 9000 MHz

Gain

N/A 22 dB

NF

N/A 1.25 dB

P1dB

N/A 14 dBm

IP3

N/A 25.5 dBm

ROHS

RoHS

N/A XR-C7E9-0404C-01