XM-C7F1-0404C-01
XR-C7F1-0404C-01 RoHS



Amplifier, CMD319C3 [PCB: 1209]
Included Bias Controller: XM-B9H5-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD319C3

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

Gain

N/A 20 dB

NF

N/A 0.92 dB

P1dB

N/A 16 dBm

IP3

N/A 22 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C7F1-0404C-01