XM-C7R5-0404C-01
XR-C7R5-0404C-01 RoHS



Amplifier, CMD299K4 [PCB: 0316]
Included Bias Controller: XM-C7Y5-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD299K4

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 16 dB

NF

N/A 4 dB

P1dB

N/A 7 dBm

IP3

N/A 18 dBm

ROHS

RoHS

N/A XR-C7R5-0404C-01