XM-C7R5-0404D
XR-C7R5-0404D RoHS



Amplifier, CMD299K4 [PCB: 0316]
F=18-40GHz
Recommended Bias Controller: XM-C7Y5-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD299K4

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 16 dB

NF

N/A 4 dB

P1dB

N/A 7 dBm

IP3

N/A 18 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +3.0V
2. Apply VG = +3.0V
Note:
Verify IDD ~ 33mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-C7R5-0404D