XM-C7R6-0404C-01
XR-C7R6-0404C-01 RoHS



Amplifier, CMD242K4 [PCB: 1704]
Included Bias Controller: XM-C7Y6-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD242K4

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 40000 MHz

Gain

N/A 10.5 dB

NF

N/A 5 dB

P1dB

N/A 17.5 dBm

IP3

N/A 25 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C7R6-0404C-01