XM-C7W7-0404D
XR-C7W7-0404D RoHS



Amplifier, TQP3M9036 [PCB: 1225]
Recommended Bias Controller: XM-B8E5-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TQP3M9036

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 2000 MHz

Gain

N/A 19.8 dB

NF

N/A 0.45 dB

P1dB

N/A 20 dBm

IP3

N/A 36 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5V
2. Apply VPD = 0V Typ [0V or 2.5V to VDD]
Verify IDD ~68mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-C7W7-0404D