
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-C8M3-0404D
XR-C8M3-0404D RoHS

Amplifier, QPL1002 [PCB: 1914]
F=30M-3G
Recommended Bias Controller: XM-C9M8-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 30 MHz |
High Freq |
N/A 3000 MHz |
Gain |
N/A 17 dB |
NF |
N/A 1.2 dB |
P1dB |
N/A 23 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG = -5.0V 2. Apply VD = +12.0V 3. Apply VC = +2.0V 4. Adjust VG more positive until IDQ reaches 50mA; -2.5V typical Note: Do not exceed 0.0V 5. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -5.0V 3. Adjust VC to 0V 4. Adjust VDD to 0V 5. Adjust VG1 to 0V |