XM-C9G2-0404D
XR-C9G2-0404D RoHS



Amplifier, QPA2213 [PCB: 1845]
F=2G-20G, 2W Power Amplifier, Top Side Bias Launch

Recommended Bias Controller: XM-C9G1-0405D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA2213

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 25 dB

NF

N/A 4 dB

PSat

N/A 34 dBm

ROHS

RoHS

N/A XR-C9G2-0404D