XM-C9R5-0304D
XR-C9R5-0304D RoHS



Amplifier, TGA2598 [PCB: 1511]
DIE
2 Watt GaN Driver Amplifier
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA2598

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 12000 MHz

Gain

N/A 21 dB

P1dB

N/A 33 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VGG = -5.0V
2. Apply VDD = +25V (Limit to 320mA)
3. Adjust VGG more positive until IDQ reaches 120mA
Note: VG1 ~ -2.6V, Do not exceed 0.0V
4. Apply the RF input signal



Power-down Sequence
1. Turn off the RF input signal
2. Adjust VGG to -5.0V
3. Adjust VDD to 0V
4. Adjust VGG to 0V

ROHS

RoHS

N/A XR-C9R5-0304D