XM-D4M1-0404D



Amplifier, CHA3666-QAG [PCB: 2671]
F=5.8G-17GHz, P1=tied to GND, P2/N2=User-Input, F1=NC
Recommended Bias Controller: XM-D4R3-0404D
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA3666-QAG

Manufacturer Specs

Low Freq

N/A 5800 MHz

High Freq

N/A 17000 MHz

Gain

N/A 21 dB

NF

N/A 1.8 dB

P1dB

N/A 16 dBm

IP3

N/A 26 dBm

Power

N/A 80 mW

S-Parameter Plot

 

N/A