XM-D542-0404C-01



Amplifier, TMC164 [PCB: 2728]
Included Bias Controller: XM-D541-0404D
Connectorized Housing
SuperSMA Connectors
Unit of Measure

Manufacturer Info

Product Page

N/A mmTron

Spec Sheet

N/A TMC164

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 26500 MHz

Gain

N/A 16 dB

NF

N/A 3.5 dB