XM-D767-0506D



Amplifier, CHA6550-QXG [PCB: 3028]
SMD; F=17.0-23.6G G=22dB P1dB=34dBm NF=5dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA6550-QXG

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 23600 MHz

Gain

N/A 22 dB

P1dB

N/A 34 dBm

PSat

N/A 34 dBm

IP3

N/A 41 dBm

Power

N/A 1300 mW

S-Parameter Plot

 

N/A