XM-D779-0404D



Amplifier, CHA2069-QDG [PCB: 3003]
SMD; F=18-31G G=20dB P1dB=13.5dBm NF=3dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA2069-QDG

Manufacturer Specs

Low Freq

N/A 18000 MHz

High Freq

N/A 31000 MHz

Gain

N/A 20 dB

NF

N/A 4.5 dB

P1dB

N/A 10.5 dBm

IP3

N/A 20 dBm

Power

N/A 85 mW

S-Parameter Plot

 

N/A