XM-D781-0404D



Amplifier, CHA2110-QDG [PCB: 3039]
SMD; F=7-12G G=19dB P1dB=10dBm NF=1.2dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA2110-QDG

Manufacturer Specs

Low Freq

N/A 7000 MHz

High Freq

N/A 12000 MHz

Gain

N/A 19 dB

NF

N/A 1.2 dB

P1dB

N/A 10 dBm

IP3

N/A 21 dBm

Power

N/A 45 mW

S-Parameter Plot

 

N/A