XM-D782-0404D



Amplifier, CHA2494-QEG [PCB: 3041]
SMD; F=34-44G G=22dB P1dB=12dBm NF=3dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA2494-QEG

Manufacturer Specs

Low Freq

N/A 34000 MHz

High Freq

N/A 44000 MHz

Gain

N/A 22 dB

NF

N/A 3 dB

P1dB

N/A 12 dBm

IP3

N/A 20 dBm

Power

N/A 80 mW

S-Parameter Plot

 

N/A