XM-D783-0404D



Amplifier, CHA2595-QDG [PCB: 3043]
SMD; F=27.5-43.5G G=19.5dB P1dB=11dBm NF=2.3dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA2595-QDG

Manufacturer Specs

Low Freq

N/A 27500 MHz

High Freq

N/A 43500 MHz

Gain

N/A 19.5 dB

NF

N/A 2.3 dB

P1dB

N/A 11 dBm

PSat

N/A 12 dBm

IP3

N/A 20 dBm

Power

N/A 61 mW

S-Parameter Plot

 

N/A