XM-D784-0404D



Amplifier, CHA3218-99F [PCB: 3045]
DIE; F=2-18G G=24dB P1dB=15dBm NF=2dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA3218-99F

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 24 dB

NF

N/A 2 dB

P1dB

N/A 15 dBm

IP3

N/A 25 dBm

Power

N/A 120 mW

S-Parameter Plot

 

N/A