XM-D785-0404D



Amplifier, CHA3397-QDG [PCB: 3046]
SMD; F=36-40.5G G=21dB P1dB=18dBm NF=7dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA3397-QDG

Manufacturer Specs

Low Freq

N/A 36000 MHz

High Freq

N/A 40500 MHz

Gain

N/A 21 dB

NF

N/A 7 dB

P1dB

N/A 18 dBm

PSat

N/A 20 dBm

IP3

N/A 29 dBm

Power

N/A 200 mW

S-Parameter Plot

 

N/A