XM-D786-0404D



Amplifier, CHA3688aQDG [PCB: 3031]
SMD; F=12.5-30G G=26dB P1dB=14dBm NF=2.1dB
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA3688aQDG

Manufacturer Specs

Low Freq

N/A 12500 MHz

High Freq

N/A 30000 MHz

Gain

N/A 26 dB

NF

N/A 2.1 dB

P1dB

N/A 14 dBm

IP3

N/A 26 dBm

Power

N/A 115 mW

S-Parameter Plot

 

N/A