XM-D788-0505D



Amplifier, CHA8618-99F [PCB: 3030]
DIE; F=6-18G G=33dB PSAT=42.5dBm
Recommended Control Board: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A UMS

Spec Sheet

N/A CHA8618-99F

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Gain

N/A 33 dB

P1dB

N/A 42 dBm

PSat

N/A 42.5 dBm

Power

N/A 3600 mW

S-Parameter Plot

 

N/A